Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Flachprofil - Typ CF Flachprofil
Bill of material
Flachprofil Typ CF Flachprofil KETTEN FUCHS Artikel-Nr. CF 3 H 15 OC
CNSORDERNO
Order number
CF 3 H 15 OC
B
20.000 mm
H
15.000 mm
HC
17.000 mm
SH
7.000 mm
SB
17.000 mm
BC
20.000 mm
CP
C-Profil
C-2010
SL
Standard length
2000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices